Skip to main content

9.4 User group

The xCore system is equipped with five levels of built-in users, which are Operator, Teacher, Programmer, Admin, and System based on their operating permissions.

After connecting to the controller, it defaults to logging in with operator permission. When switching to other permissions, a password needs to be entered.

image452

User

Default Password

Permission Description

Operator

None

Run programs and report bugs

Teacher

123

Teach point positions

Programmer

1234

Edit program

Admin

12345

Change robot settings

System

123456

All permissions to control the robot

Note:

  • A user of a higher permission level can modify the password of a same- or lower-level user.

  • Operator-level user passwords cannot be modified.

  • Switching from a high-level user to a low-level user does not require entering a password.

Please refer to the appendix for details of the permissions of each user group.

On this page