9.14 Error code alarm filtering
When an error level alarm occurs in xCore, it will trigger the system IO or register output high level bound to the alarm state. If the customer does not want certain alarms to trigger alarm state outputs (system IO or registers), this function can be used for setting.