Skip to main content

Types

1 Robot Power and E-Stop Status PowerState​

TypeDescription
onPower on
offPower off
estopEmergency stop pressed
gstopSafety door open
unknownUnknown (exception occurred)

2 Robot Operation Mode OperateMode​

TypeDescription
manualManual
automaticAutomatic
unknownUnknown (exception occurred)

3 Robot Working Status OperationState​

TypeDescription
idleRobot stationary
jogJog state (not moving)
rtControllingReal-time mode controlling
dragDrag enabled
rlProgramRL project running
demoDemo running
dynamicIdentifyDynamic identification in progress
frictionIdentifyFriction identification in progress
loadIdentifyLoad identification in progress
movingRobot moving
joggingJogging in progress
unknownUnknown (exception case)

4 Pose Coordinate System Type CoordinateType​

TypeDescription
flangeInBaseFlange relative to base coordinate system
endInRefEnd relative to external coordinate system

5 Robot Stop Level StopLevel​

TypeDescription
stop0Quick stop robot motion then power off
stop1Planned stop robot motion then power off, stop on original path
stop2Planned stop robot motion without power off, stop on original path
suppleStopCompliant stop, only applicable to collaborative models

6 SDK Motion Control Mode MotionControlMode​

TypeDescription
IdleIdle
NrtCommandNon-real-time mode execute motion commands
NrtRLTaskNon-real-time mode run RL project
RtCommandReal-time mode control

7 Jog Option: Coordinate System JogSpace​

TypeDescription
worldWorld coordinate system
flangeFlange coordinate system
baseFrameBase coordinate system
toolFrameTool coordinate system
wobjFrameWorkpiece coordinate system
jointSpaceJoint space
singularityAvoidModeSingularity avoidance mode, applicable to industrial six-axis, xMateCR and xMateSR models, avoidance method is locking 4th axis
baseParallelModeParallel base mode, only applicable to xMateCR and xMateSR models

8 Cartesian Space Coordinate System Type FrameType​

TypeDescription
worldWorld coordinate system
baseFrameBase coordinate system
flangeFlange coordinate system
toolTool coordinate system
wobjWorkpiece coordinate system
pathPath coordinate system
railRail base coordinate system

9 Drag Space DragOpt.Space​

TypeDescription
jointSpaceJoint space
cartesianSpaceCartesian space

10 Drag Type DragOpt.Type​

TypeDescription
translationOnlyTranslation only
rotationOnlyRotation only
freelyFree drag

11 xPanel External Power Supply Mode xPanelOpt.Vout​

TypeDescription
offNo output
reserveReserved
supply12vOutput 12V
supply24vOutput 24V

12 Singularity Avoidance Method AvoidSingularityMethod​

TypeDescription
lockAxis44-axis lock
wristSacrifice posture
jointWayJoint space short trajectory interpolation

13 Event Type Event​

TypeDescription
moveExecutionNon-real-time motion command execution information
safetySafety (whether collision)
rlExecutionRL execution information
logReporterController log report

14 Offset Type Offset.Type​

TypeDescription
noneNo offset
offsOffset relative to workpiece coordinate system
relToolOffset relative to tool coordinate system

15 Command Type MoveCommand.Type​

TypeDescription
MoveLEnd linear trajectory, target point is cartTarget
MoveJJoint motion, target point is cartTarget
MoveAbsJJoint motion, target point is jointTarget
MoveCArc trajectory MoveC, target point is cartTarget, passing through auxiliary point auxPoint
MoveCFFull circle trajectory MoveCF, target point is cartTarget, passing through auxiliary point auxPoint
MoveSPSpiral trajectory MoveSP, target point is cartTarget
MoveWaitMotion wait command

16 Log Level LogInfoLevel​

TypeDescription
infoInformation
warningWarning
errError

17 Work Type WorkType​

TypeDescription
industrialIndustrial robot
collaborativeCollaborative robot

18 Segment Frame SegmentFrame​

TypeDescription
joint1 ~ joint7Joint segment
flangeFlange
endEffectorEnd effector
stiffnessStiffness frame

19 xPanel Communication Options xPanelCommOpt​

EnumDescription
Rs485BaudRS485 baud rate. AR and other models support different sets
CheckBitRS485 parity: none / odd / even
StopBitRS485 stop bits: stopbit1 / stopbit2
CanArbitrationBaudCAN arbitration baud: 1M / 500k / 250k / 125k
CanDataBaudCAN data baud: 5M / 4M / 2M / 1M

20 CAN Frame Format / Type​

TypeDescription
CANFormat::STANDARDStandard frame
CANFormat::EXTENDEDExtended frame
CANType::CANFD_ACCELERATEDCANFD accelerated
CANType::CANFDCANFD
CANType::CanClassicClassic CAN

21 Backup Item BackupItem​

TypeDescription
customConfigCustom config
robotConfigRobot config
robotConfigWithoutBodyParamsRobot config without body params
controllerLogController log
systemLogSystem log
rlProgramRL program
backupRlProgramRL program backup
sdkRecordPathSDK recorded path

17 xPanel Communication Options xPanelCommOpt​

Used by xPanelRS485Init / xPanelCANInit.

EnumValues / Description
Rs485BaudAR models: 4800/9600/19200/38400/57600/115200/2500000;
other models: 9600/19200/38400/57600/115200/230400/460800/1000000/2000000
CheckBitnone / odd / even
StopBitstopbit1 / stopbit2
CanArbitrationBaudb1M(1 Mbps) / b500k / b250k / b125k
CanDataBaudb5M(5 Mbps) / b4M / b2M / b1M

18 CAN Frame Format CANFormat​

Used by CANFrame.frame_format.

TypeDescription
CANFormat::STANDARD (=0)Standard frame
CANFormat::EXTENDED (=1)Extended frame

19 CAN Frame Type CANType​

Used by CANFrame.frame_type.

TypeDescription
CANType::CANFD_ACCELERATEDCANFD accelerated
CANType::CANFDCANFD
CANType::CANClassic CAN

20 Diagnosis Option DiagnosisOpt​

Used by setDiagnosisOption / getDiagnosisOptionStatus.

TypeDescription
diagnosisEnableMaster switch for diagnosis
delayMotionDelayed motion
realtimeThreadTimeoutReal-time thread timeout warning
reportTurnRegionWarningReport zone (blend) warning

21 Diagnosis Data Type DiagnosisDataType​

Used by getDiagnosisDataStatus / setDiagnosisDataStatus. Controls whether diagnosis data is recorded when the corresponding event occurs.

TypeDescription
collisionDetectionCollision detection
fcErrorForce-control error
jntJumpJoint jump
rciErrorRCI error
safetyControlRscSlaveComErrorSafety-control RSC slave communication error
safetyMonitorCollaborationCollaborative safety monitor
safetyMonitorNormalNormal safety monitor