1 Robot Operation State rokae::OperationState
| State | Description |
|---|
| idle | Robot idle |
| jog | Jog state (not moving) |
| rtControlling | Real-time mode controlling |
| drag | Drag enabled |
| rlProgram | RL project running |
| demo | Demo running |
| dynamicIdentify | Dynamic identification |
| frictionIdentify | Friction identification |
| loadIdentify | Load identification |
| moving | Robot moving |
| jogging | Jog moving |
| unknown | Unknown |
2 Robot Type rokae::WorkType
| Type | Description |
|---|
| industrial | Industrial robot |
| collaborative | Collaborative robot |
3 Robot Operation Mode rokae::OperateMode
| Mode | Description |
|---|
| manual | Manual |
| automatic | Automatic |
| unknown | Unknown (exception occurred) |
4 Robot Power State and Emergency Stop rokae::PowerState
| State | Description |
|---|
| on | Power on |
| off | Power off |
| estop | Emergency stop pressed |
| gstop | Safety door open |
| unknown | Unknown (exception occurred) |
5 Pose Coordinate Type rokae::CoordinateType
| Type | Description |
|---|
| flangeInBase | Flange relative to base coordinate system |
| endInRef | End effector relative to external reference coordinate system |
6 Motion Control Mode rokae::MotionControlMode
| Mode | Description |
|---|
| Idle | Idle |
| NrtCommand | Non-real-time mode execute motion commands |
| NrtRLTask | Non-real-time mode run RL project |
| RtCommand | Real-time mode control |
7 Controller Real-time Control Mode rokae::RtControllerMode
| Mode | Description |
|---|
| jointPosition | Real-time joint space position control |
| cartesianPosition | Real-time Cartesian space position control |
| jointImpedance | Real-time joint space impedance control |
| cartesianImpedance | Real-time Cartesian space impedance control |
| torque | Real-time torque control |
8 Robot Stop Level rokae::StopLevel
| Level | Description |
|---|
| stop0 | Quick stop robot motion then power off |
| stop1 | Planned stop robot motion then power off, stop on original path |
| stop2 | Planned stop robot motion without power off, stop on original path |
| suppleStop | Compliant stop, only applicable to collaborative models |
9 Robot Drag Mode Parameter rokae::DragParameter
| Parameter | Description |
|---|
| Space::jointSpace | Joint space drag |
| Space::cartesianSpace | Cartesian space drag |
| Type::translationOnly | Translation only |
| Type::rotationOnly | Rotation only |
| Type::freely | Free drag |
10 Coordinate Frame Type rokae::FrameType
| Type | Description |
|---|
| world | World coordinate system |
| base | Base coordinate system |
| flange | Flange coordinate system |
| tool | Tool coordinate system |
| wobj | Workpiece coordinate system |
| path | Path coordinate system, force control task coordinate system needs to track trajectory changes |
| rail | Rail base coordinate system |
11 Jog Option - Coordinate System rokae::JogOpt::Space
| Type | Description |
|---|
| world | World coordinate system |
| flange | Flange coordinate system |
| baseFrame | Base coordinate system |
| toolFrame | Tool coordinate system |
| wobjFrame | Workpiece coordinate system |
| jointSpace | Joint space |
| singularityAvoidMode | Singularity avoidance mode, applicable to industrial 6-axis, xMateCR and xMateSR models; avoidance method is locking the 4th axis |
| baseParallelMode | Parallel base mode, applicable to industrial 6-axis, xMateCR/SR 6-axis, and CR5 models |
12 Singularity Avoidance Method rokae::AvoidSingularityMethod
| Method | Description |
|---|
| lockAxis4 | Lock axis 4 |
| wrist | Sacrifice posture |
| jointWay | Joint space short trajectory interpolation |
13 MoveCF Full Circle Posture Rotation Type rokae::MoveCFCommand::RotType
| Type | Description |
|---|
| constPose | Constant posture |
| rotAxis | Rotating axis rotation |
| fixedAxis | Fixed axis rotation |
14 xPanel Configuration: External Power Supply Mode rokae::xPanelOpt::Vout
| Mode | Description |
|---|
| off | No output |
| reserve | Reserved |
| supply12v | Output 12V |
| supply24v | Output 24V |
15 Torque Type rokae::TorqueType
| Type | Description |
|---|
| full | Joint torque, calculated by dynamic model |
| inertia | Inertia force |
| coriolis | Coriolis force |
| friction | Friction force |
| gravity | Gravity |
16 Event Type rokae::Event
| Type | Description |
|---|
| moveExecution | Non-real-time motion command execution info |
| safety | Safety (collision detection) |
| rlExecution | RL execution status |
| logReporter | Controller log reporting |
17 xPanel Communication Option Enums rokae::xPanelCommOpt
Used by xPanelRS485Init / xPanelCANInit.
| Enum | Values / Description |
|---|
Rs485Baud | baud4800 ~ baud2500000. AR models: 4800/9600/19200/38400/57600/115200/2500000; other models: 9600/19200/38400/57600/115200/230400/460800/1000000/2000000 |
CheckBit | none / odd / even |
StopBit | stopbit1 / stopbit2 |
CanArbitrationBaud | b1M(1 Mbps) / b500k / b250k / b125k |
CanDataBaud | b5M(5 Mbps) / b4M / b2M / b1M |
Used by CANFrame::frame_format.
| Type | Description |
|---|
CANFormat::STANDARD (=0) | Standard frame |
CANFormat::EXTENDED (=1) | Extended frame |
19 CAN Frame Type rokae::CANType
Used by CANFrame::frame_type.
| Type | Description |
|---|
CANType::CANFD_ACCELERATED | CANFD accelerated |
CANType::CANFD | CANFD |
CANType::CAN | Classic CAN |