Skip to main content

Types

1 Robot Operation State OperationState​

StateDescription
idleRobot idle
jogJog state (not moving)
rtControllingReal-time mode controlling
dragDrag enabled
rlProgramRL project running
demoDemo demonstration
dynamicIdentifyDynamics identification
frictionIdentifyFriction identification
loadIdentifyLoad identification
movingRobot moving
joggingJog moving
unknownUnknown

2 Robot Type WorkType​

TypeDescription
industrialIndustrial robot
collaborativeCollaborative robot

3 Robot Operation Mode OperateMode​

ModeDescription
manualManual
automaticAutomatic
unknownUnknown (exception occurred)

4 Robot Power On/Off and E-Stop State PowerState​

StateDescription
onPower on
offPower off
estopEmergency stop pressed
gstopSafety door open
unknownUnknown (exception occurred)

5 Pose Coordinate Type CoordinateType​

TypeDescription
flangeInBaseFlange relative to base frame
endInRefEnd relative to external frame

6 Motion Control Mode MotionControlMode​

ModeDescription
IdleIdle
NrtCommandNon-real-time mode executing motion commands
NrtRLTaskNon-real-time mode running RL project
RtCommandReal-time mode control

7 Controller Real-time Control Mode RtControllerMode​

ModeDescription
jointPositionReal-time joint space position control
cartesianPositionReal-time Cartesian space position control
jointImpedanceReal-time joint space impedance control
cartesianImpedanceReal-time Cartesian space impedance control
torqueReal-time torque control

8 Robot Stop Motion Level StopLevel​

LevelDescription
stop0Quick stop robot motion then power off
stop1Planned stop robot motion then power off, stop on original path
stop2Planned stop robot motion without power off, stop on original path
suppleStopCompliant stop, only applicable to collaborative models

9 Robot Drag Mode Parameter DragParameter​

ParameterDescription
DragParameterSpace::jointSpaceJoint space drag
SpaDragParameterSpacece::cartesianSpaceCartesian space drag
DragParameterType::translationOnlyTranslation only
DragParameterType::rotationOnlyRotation only
DragParameterType::freelyFree drag

10 Frame Type FrameType​

TypeDescription
worldWorld frame
baseBase frame
flangeFlange frame
toolTool frame
wobjWorkpiece frame
pathPath frame, force control task frame needs to track trajectory changes
railRail base frame

11 Jog Option - Coordinate System JogOptSpace​

TypeDescription
worldWorld frame
flangeFlange frame
baseFrameBase frame
toolFrameTool frame
wobjFrameWorkpiece frame
jointSpaceJoint space
singularityAvoidModeSingularity avoidance mode, applicable to industrial 6-axis, xMateCR and xMateSR 6-axis models
baseParallelModeBase parallel mode, applicable to industrial 6-axis, xMateCR and xMateSR 6-axis models

12 Singularity Avoidance Method AvoidSingularityMethod​

MethodDescription
lockAxis4Lock 4th axis
wristSacrifice orientation
jointWayJoint space short trajectory interpolation

13 MoveCF Full Circle Orientation Rotation Type MoveCFCommandRotType​

TypeDescription
constPoseConstant pose
rotAxisMoving axis rotation
fixedAxisFixed axis rotation

14 xPanel Configuration: External Power Supply Mode xPanelOptVout​

ModeDescription
offNo output
reserveReserved
supply12vOutput 12V
supply24vOutput 24V

15 Torque Type TorqueType​

TypeDescription
fullJoint torque, calculated by dynamics model
inertiaInertia force
coriolisCoriolis force
frictionFriction force
gravityGravity

16 Event Type Event​

TypeDescription
moveExecutionNon-real-time motion command execution info
safetySafety (collision or not)
rlExecutionRL execution status